Búsqueda de conocimientos
Descargar documento () de 20
Sirenas y bocinas

FHF DGH21 explosion-proof Signalling Hooter

Eaton’s FHF DGH21 signalling hooter range is designed for warning, calling, and indicating purposes in potentially explosive areas of group II and for rough ambient conditions.

The DGH21 housing is manufactured from glass-reinforced polyester (GPR) a durable and reliable material to prevent corrosion. The hooter uses a pressure-resistant installation and terminal compartment “increased safety” as an additional explosion-proof protection layer.

The signalling hooter produces a sound level of approx. 105 dB(A) at 1 meter distance and is available for all common supply voltages. All DC variants are equipped with an electronic disconnector, which ensures a significantly longer life cycle compared to conventional solutions.

Globally Certified
Meets ATEX, UL, EAC standards
Minimal maintenance
Hard-wearing and made to last
Safety
Ingress protection IP 66

Design Features

  • Housing made of GRP
  • Volume approx. 105 dB(A)
  • dRGH21 version with call current relay
  • Protection type: II 2 G Ex de IIC T5, T6 Gb
    II 2 D Ex tb IIIC T95°C/T80°C Db
  • Ingress protection IP 66
  • Protection class II
  • Terminal compartment “increased safety”

Standard Materials

  • Housing: glass fibre-reinforced polyester(GRP)
Especificaciones

Ordering Requirements DGH21 - EN

dsfh046-en-fhf-dgh21-ex-hooter-config-options.png

Ordering Requirements DGH21 - DE

dsfh046-de-fhf-dgh21-ex-hooter-config-options.png