Descargar documento () de 20
Interruptores seccionadores y de levas

Dumeco Switch-disconnectors

Eaton's Dumeco DMV, DCM and DMM switch-disconnectors are the perfect solution for industrial switchboards and panels. These switches provide unbeatable machine safety, isolation and control, preventing any risks of short circuits. They are ideal isolators for power distribution thanks to their high performance, quality and robustness. They are rated at 690 V a.c. and available up to 3150 Amps.

STANDARD
IEC 60947-3, EAC, KEMA-KEUR, Lloyd's Register
Rated voltage
Up to 690 V a.c.
Rated current
Up to 3150 Amps

Dumeco switch-disconnectors range overview

  DCM DMM DMV
Rated current 40 A and 63 A 40 a to 160 A 160 A to 3150 A
Rated voltage 415 V a.c. 690 V a.c. 690 V a.c.
Number of poles 3-pole + solid neutral
4-pole
3-pole
3-pole + solid neutral
4-pole
3-pole
3-pole + solid neutral
4-pole
Operation Direct operation
Door mount knob
Direct operation
Door mount knob
Direct handle operation
Door mounted handle
Standards IEC 60947-3
EAC
KEMA-KEUR
Lloyd's Register
IEC 60947-3
EAC
KEMA-KEUR
Lloyd's Register
IEC 60947-3
EAC
KEMA-KEUR
Lloyd's Register
CCC up to 1250 A

Eaton's switch-disconnectors for MOEM Applications

Eaton's MOEM animation is showcasing its switch-disconnectors and fusible circuit protection solutions

Wide range of accessories

Eaton's switch-disconnectors come with a wide range of accessories: shaft, auxiliary switch (microswitch), terminal cover, cable lugs, spare connection kits.
Eaton switch-disconnectors acessories

Handles

Direct handle operation or door mounted handle options available
eaton dumeco switch-disconnectors with padlockable rotary handle
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces
X
Download Close