Búsqueda de conocimientos
Descargar documento () de 20
Descatalogado
Analizadores de gases

MTL Z130 Rapid Response Zirconia Oxygen Analyser

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL Z130 uses a long life zirconia oxygen sensor to provide accurate measurement with minimal interference from other gases.  Packaged on a 19” rack mounting enclosure, The Z130 is ideal for analyser cabinets.

The Z130 features an integral sensor, flowmeter and needle valve as standard.  To maintain fast response with long sample paths, a bypass flow sample system is available.

Optional constant pressure systems and internal pumps are also available.

Certifications and compliances

  • Operating temperature: 0°C to +40°C, RH <90% (non-condensing)
  • Storage temperature: -20°C to +55°C, RH <90% (non-condensing)
  • IP40 (front face only)

Design features

  • Rack mount for easy installation
  • Fast response, integral sensor
  • Non-depleting, long life sensor
  • Rapid response time of less than 5s for 90% change
  • Measures from 100% to less than 1ppm
  • ppm to % O2 levels
  • Fully auto ranging
  • Programmable alarms and analogue output
  • A large multi-digit auto-ranging LCD is used to display measured concentrations and the user adjustable parameters in configuration mode
  • Two alarm channels each provide one set of volt-free changeover contacts; they can be user-configured to any concentration within the span of the instrument, as well as function (high, low or off) and hysteresis
  • The standard sampling system is a simple needle valve and flow meter

Standard materials

  • Enclosure – mild steel
Especificaciones

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family