Descargar documento () de 20

ALTLUSSHEIM, GERMANY … The Filtration Division of power management company, Eaton, has launched their new VS6 electronic differential pressure sensor. This advanced clogging indicator continuously measures the differential pressure within hydraulic and lubrication oil filters for users to easily evaluate the status of the filter elements. The VS6 sensor features a dust and splash-proof stainless steel housing and is suitable for operating pressures of up to 6,000 psi (420 bar).

Early identification of increased contamination in hydraulic and lubrication oil is vital for preventing machinery failure. Eaton's VS6 electronic differential pressure sensor provides a clear visual aide, allowing operators to make informed decisions about when to replace filter elements as part of their preventative maintenance strategy. Furthermore, knowing when to replace elements enables users to make cost-saving decisions associated with replacing elements too early, before the end of their working life.

“The new VS6 sensor is robust, small and provides the “traffic light” visual function by a special M12 connector with LEDs to indicate status of filter elements,” explains Simone Ortner, Hydraulic Filtration Engineering Manager of Eaton’s Filtration Division. “By using the 4…20mA analog signal of the VS6 sensor, users can more accurately predict the service life of filter elements to replace them in time.”

In addition to continuous differential pressure monitoring, the VS6 sensor also features a cold start suppression function up to approx. 37°F (25°C) in order to suppress pressure peaks during cold starts. This electronic clogging indicator is compatible with most Eaton hydraulic filtration systems and has a protection class of IP67.

For more information about Eaton’s new VS6 electronic differential pressure sensor, please visit:

https://www.eaton.com/es/es-es/catalog/filters-strainers/vs6-sensor.html

eaton-vs6-electronic-clogging-indicator.jpg
The new Eaton VS6 electronic differential pressure sensor is a dependable clogging indicator designed to optimize the use of hydraulic filter elements.

About Eaton’s Filtration Division:

Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.

Eaton is an intelligent power management company dedicated to protecting the environment and improving the quality of life for people everywhere. We make products for the data center, utility, industrial, commercial, machine building, residential, aerospace and mobility markets. We are guided by our commitment to do business right, to operate sustainably and to help our customers manage power ─ today and well into the future. By capitalizing on the global growth trends of electrification and digitalization, we’re accelerating the planet’s transition to renewable energy sources, helping to solve the world’s most urgent power management challenges, and building a more sustainable society for people today and generations to come.

Eaton was founded in 1911 and has been listed on the New York Stock Exchange for more than a century. We reported revenues of $23.2 billion in 2023 and serve customers in more than 160 countries. For more information, visit www.eaton.com. Follow us on LinkedIn.

Contact
Uta Hilgers
+49 6704 204 204