Descargar documento () de 20
  • The HERNIS™ FLEX video surveillance solution

    When safety and uptime are critical, you need a CCTV system that performs without compromise. Eaton’s HERNIS™ FLEX delivers low-latency, high-definition video with exceptional reliability, purpose-built for critical infrastructure monitoring.

    Whatever your site configuration, HERNIS™ FLEX integrates smoothly with operations. This modular, cybersecure CCTV system combines Eaton developed hardware and software to deliver real-time surveillance and system-wide visibility - even in hazardous or offshore locations. From oil and gas to marine and mining, HERNIS™ FLEX meets global certifications like IECEx, ATEX, and INMETRO. Its rugged design and flexible architecture support third-party integration via ONVIF, REST, and RTSP protocols.
HAC-LIFESTYLE-network-technology-innovation-connection-thinkstock-623615024 crop.jpg

Connectivity for complex sites

Navigating complex information from multiple sites is made simple with HERNIS™ FLEX. It combines a flexible and configurable operating environment with sophisticated analytics to help you identify potential threats and reduce risk in the most challenging environments.
team video conference working togther getty 482451240

Streamline project management

HERNIS™ FLEX provides a full turnkey CCTV solution for complex industrial applications that integrates seamlessly with other operating systems, enabling streamlined project management allows you to stay one step ahead of emerging events and situations.
worker-inspecting-stone-screening-crushing-machine-getty-150639582

Optimise operational efficiency

Customise and tailor your monitoring procedures using the comprehensive features in the FLEX CCTV system to optimise efficiency, productivity and safety with real-time vision.

Accurate and continuous process monitoring to improve productivity

HERNIS™ FLEX supplies the visual data you need in real-time, alongside software that puts you in total control. Redundant system servers, components and power supplies also make the system less susceptible to hardware failures – improving the system’s overall uptime. Installed in harsh and hazardous environments worldwide, HERNIS™ FLEX enables you to spot process issues before they escalate to improve efficiency, reduce cost and minimise downtime.
hernis-flex-diagram-resized.jpg

FLEX: a fully loaded system packed with features for complex operations

Complex industrial installations in harsh and hazardous conditions demand a robust and flexible monitoring solution – and the HERNIS™ FLEX system is up to the challenge. FLEX offers stable and high quality video with low latency for safe system control in applications where real-time interaction with the video content is of utmost importance, such as oil & gas drilling processes. 

With the capability to seamlessly integrate with other operations, the FLEX system can implement responses based on surveillance data with speed and accuracy.

The HERNIS™ FLEX system: complete, scalable CCTV solution for harsh environments

Looking for camera stations?

With the latest technology in IP imaging, our low-latency camera stations with full analytics support allow you to monitor your people and processes, hassle free. Globally certified and industry proven in the most hazardous areas on the planet, we have a camera station for every application.

Discuss your project with our team:

email: sales-hernis@eaton.com
phone: +47 37 06 37 00
  • Eaton's Ethernet-over-Coax Solution

    Upgrade your analogue CCTV system at a fraction of the cost of a new installation.

    Eaton's Ethernet-over-Coax system will allow IP data to be transmitted across existing analogue cabling. Customers are able to upgrade to a highly superior IP system without the disruption and cost of replacing all cabling in the installation.
    Find out more