Búsqueda de conocimientos
Descargar documento () de 20

3326695-9ST

Eaton Crouse-Hinds series Roughneck E1049 housing assembly, Up to 1135A continuous, 313-777 kcmil, Purple, Male/female, Short throw, Rubber, Single hole or double hole bus bar, 1000 Vac/dc

Especificaciones generales

Product Name
Eaton Crouse-Hinds series Roughneck E1049 housing assembly
Catalog Number
3326695-9ST
UPC
662275934895
Product Length/Depth
8.56 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Cable size
313-777 kcmil
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Gender
Male/Female
Color
Purple
Latch type
Short throw
Type
Single hole or double hole bus bar
Material
Rubber

Exportar especificaciones del producto