Descargar documento () de 20

EP-501069
Código del modelo: EVGK-3PHAS/12MODUL

EVGK-3PHAS/12MODUL, EVGK busbar fork, 3-phase, L1 - L2 - L3, shortenable version with end caps included, 12 module units, 10 mm²

Especificaciones generales

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501069
EAN
9010653035138
Product Length/Depth
213 mm
Product Height
28.5 mm
Product Width
15 mm
Product Weight
0.081 kg
Certifications
CE
Model Code
EVGK-3PHAS/12MODUL

Especificaciones del producto

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
10 mm²
Nominal current
63 A
Number of modular spacings
12
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Amperage rating
63 A
Rated short-time withstand current (Icw)
0 kA
Number of poles
Three-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
4 devices

Exportar especificaciones del producto