Descargar documento () de 20

JBXER3G07FCNDSR

Front mount receptacle, IP40, size 3, 7 female contacts; JBXER3G07FCNDSR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G07FCNDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
25.53 g
Compliances
UL 1977

Exportar especificaciones del producto