Descargar documento () de 20

JBXPC1G08MCNDSMR

In line cable receptacle, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXPC1G08MCNDSMR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC1G08MCNDSMR
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
21.21 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificaciones del producto