Búsqueda de conocimientos
Descargar documento () de 20

NPL50CL 316SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1/2" x CLOSE

Especificaciones generales

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL50CL 316SS
UPC
662277032599
Product Weight
25.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1/2" x CLOSE
Material
316 stainless steel

Exportar especificaciones del producto