Eaton's HC2LP family power inductors come in a 19.2 mm x 19.2 mm surface mount package in a 11.18 mm height and are designed for high density, high current/low voltage applications. They utilize a foil construction that adds higher reliability over traditional magnet wire enabling higher frequency circuit designs up to 1 MHz. HC2LP power inductors can be used in several applications including server, distributed power systems DC-DC converters, general purpose low voltage power supplies, computer systems, industrial equipment, Point of Load (POL) coverters, and Networking/Telecom power supplies.
HC1 Inductor
HC3 Inductor
HCF and HFW Inductor
FP Inductor
Eatonin tuki
Technical support