Eaton’s HR and HM fuse holders are in-line fuse holders for 1/4" x various length and SFE fuses for up to 20 A and 32 volts AC. This product is available as a complete assembly consisting of the in-line fuse holder as well as an installed SFE fuse and 8” or 14” wire leads.
| Part Number | Amps | Volts AC | Includes Fuse | Wire |
| HRJ* | 20 | 32 | SFE-20 | 19" of #14 |
| HRI | 20 | 32 | SFE-14 | 19" of #14 |
| HRH | 20 | 32 | SFE-9 | 19" of #14 |
| HRE | 20 | 32 | SFE-7 1/2 | 19" of #14 |
| HRG | 20 | 32 | SFE-6 | 19" of #14 |
| HRF | 20 | 32 | SFE-4 | 19" of #14 |
| HMJ** | 20 | 32 | SFE-20 | 8" of #14 |
| HMI | 20 | 32 | SFE-14 | 8" of #14 |
| HMH | 20 | 32 | SFE-9 | 8" of #14 |
| HME | 20 | 32 | SFE-7 1/2 | 8" of #14 |
| HMG | 20 | 32 | SFE-6 | 8" of #14 |
| HMF | 20 | 32 | SFE-4 | 8" of #14 |