Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Anturit ja rajakytkimet

E56 pannukakkutyyliset anturit

These pancake-style sensors are an excellent solution for applications that require an extremely rugged solution combined with the longest inductive sensing ranges available. Eaton's E56 Pancake-Style sensors feature auto-configurable, complementary outputs for ease of wiring. In addition, power and output LEDs make troubleshooting much easier than conventional sensors.

Sensing range:
from 40 mm up to 100 mm
Ambient temperature:
-25°C up to +70°C
Operational voltage
10-42 V DC; max. load current 300 mA

Pääominaisuudet

  • Auto-configure output technology on 4-wire DC models automatically detects how the sensor has been wired (NPN or PNP) and automatically sets up the sensor for proper operation without user intervention.
  • Small-diameter, 2-wire AC/DC models feature a selector switch inside the housing, enabling output contacts to be used as either N.O. or N.C.
  • Range adjustment potentiometers on medium and large diameter units allows for rapid setup in any machine application.
  • The robust design features impact-absorbing potting compound that helps sensors withstand high shock and vibration environments.

E56 Pancake Series

Self-contained powerful Inductive sensors capable of sensing up to 100 mm. Robust design featuring vibration and impact-absorbing potting compound.
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close