Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

Eaton RA Series IT Racks

Eaton’s RA Series IT racks deliver advanced protection for critical IT equipment in network closets, small server rooms and data centre applications.
Designed for fast and easy set-up, the RA Series rack has features IT specialists need in an affordable readyto- go rack system. Standard builds include load bearing castors (500kg dynamic load), jacking feet, locking front and rear doors, locking side panels, U-markings front and rear, 2 x 100mm cable trays in rear, 2 brush cable access points at top, baying kit and earth kit.

Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close