Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

Product Configurators - Pushbuttons & signal towers

Eaton pushbutton and signal towers configurators facilitate and accelerate product selection specific to a given application.

Pushbutton configurator

The pushbutton configurator is designed to help you select and combine pilot devices, such as those from the RMQ-Titan series. The products can be assembled based on your requirements and configured as single components, e.g. within housing, or on a virtual board. The direct visualization enables an easy selection of the right compontents for your application.

SL7/SL4 signal towers configurator

The convenient SL7/SL4 signal towers configurator allows you to assemble the signal tower you need with just a few clicks. You can simulate light and sound functions online for a direct review of whether the right modules have been selected. The tool then generates an order list for you to forward directly to Eaton or the wholesaler of your choice.

Pushbutton configurator

The Eaton configurator for pushbuttons and emergency stop buttons helps you select single pushbuttons as well as surface-mounted housings with several operating elements. The devices can be combined individually and configured as a complete device in a housing or as individual components on a virtual control panel. Direct visualization facilitates the selection of the right products for your application. The configurator also give you a list of parts to order, making the ordering process a lot easier.
Tutorial - First steps

Tutorial - Individual inscriptions

Signal towers configurator

eaton-woman-screen-SL4-SL7-signal-towers.jpg

The signal towers configurator is extremely user-friendly: just select the individual components,  they will be clearly displayed, giving you a visual representation of the  assembled structure.

In the assembly field, the direct visualization of the selected light modules and the reproduction of the sound in the acoustic modules make it easier to select the right components for your application.

After configuring your signal tower, you will be shown a list of parts which can easily be forwarded to Eaton or the wholesaler.

Would you like to come back to your selection later? No problem – simply enter the previously saved configuration code in the tool and your previous choices will be displayed.