Lataa dokumentti () / 20
  • Mine Shaft Signaling  & Loading Systems

    Eaton’s FHF-BT delivers rugged, high-performance electrical communication and automation systems for harsh mining environments. Our industry-leading technologies support data acquisition, transmission, control, telephony, and power supply - ensuring reliable operations and enhanced safety across mining sites.

Shaft Safety and Efficiency

As the principle access route in increasingly complex mining sites, reliable and fast communication is key for safe and efficient operations.

Our Shaft Signaling System is a fully integrated data and speech system for continuous control and monitoring of all shaft activities. From facilitating the communication between all shaft levels, the control room and the hoist driver, this ensures the safety of people and infrastructure, including the cage and skip.

The system includes an emergency stop and interlock function with a safety coupler (SIL 3), offering unparalleled redundancy and reliability to help protect your people and processes.

coal-mine-mining-tunnel-thinkstock-152135636.jpg

Features & Benefits

  • Customizable to customer needs and local requirements
  • Fully programmable main plc and SCADA system for high-level supervision and easy fault detection
  • Advanced emergency stop and interlock system ensures ultimate protection
  • Fast and scalable data communication up to 12/Mbits (Profibus), or 100/Mbits (TCPIP)
  • Uninterruptable communication with independent power supplies for the telephone and loudspeaker system
  • Hybrid fiber optic cable option for efficient two-way communication

       

  • 3mm stainless steel level boxes
  • Fully pretested systems for fast installation
  • Analogue data transmission for rope force measurement and slack rope monitoring
  • Data transmission from the cage and skip via wireless communication
  • Fault diagnostics possible via VPN remote access
  • Easy integration into third-party system
Integrated Wagon Certs

Integrated Skip Loading System 

Transporting material and waste from underground can be a logistical challenge. With confined spaces far underground, we at Eaton understand the need to transport quickly, safely and with precision.

As a primary method to transport material, our integrated skip-loading system is customizable, highly efficient and designed with safety in mind. This solution includes full visualization, diagnostics and extensive implementation capabilities for complex weighing algorithms.

2053909532

Features & Benefits

  • Compatible with the Shaft Signaling System (one controller solution)
  • Alternative use of a standalone PLC on the surface or underground
  • Programmable to meet your specific needs and local requirements
  • Safety circuit according to SIL 3 
  • Intrinsically safe explosion protection
  • Fully programmable main plc and SCADA system
  • A fully integrated system, including a belt scale, connections to a medium voltage switch and local remote stations
  • Robust 3mm stainless steel level boxes

     

  • Additional Ex switchgear available 
  • Efficient installation and commissioning with our fully pretested systems and subsystems
  • Easy fault detection through SCADA system
  • Fault diagnostics possible via VPN remote access
  • Easy integration into third-party system
Integrated Wagon Certs

Integrated Wagon Loading System

Designed to transport a diverse range of materials, including bulk commodities like coal, grains, ores, and various manufactured goods. We at Eaton understand high efficiency, precision and safety is key to ensure the rapid loading and meeting of transportation schedules.

Eaton's Integrated Wagon Loading System is designed to meet these demands. This system efficiently transports materials using wagons that are seamlessly pushed onto the cage, either to be brought to the surface or moved underground. Trust Eaton for reliable and high-performance loading solutions.

Img87997 Kopie.jpg

Features & Benefits

  • Seamlessly integrates with the shaft signaling system
  • Alternative use of a standalone PLC on the surface or underground
  • Programmable to meet your specific needs and local requirements, ensuring optimal performance
  • Safety circuit according to SIL 3 
  • Intrinsically safe explosion protection
  • Fully programmable main plc and SCADA system
  • A fully integrated system, including frequency converter, connection to medium voltage switch, local remote stations

 

   

  • Robust 3mm stainless steel level boxes
  • Additional Ex switchgear available 
  • Efficient installation and commissioning with our fully pretested systems and subsystems
  • Easy fault detection through SCADA system
  • Fault diagnostics possible via VPN remote access
Integrated Wagon Certs