Lataa dokumentti () / 20
  • Mining Safety, Security & Communication Systems



    Boost mining safety and operational efficiency with Eaton’s FHF-BT rugged communication and automation systems - engineered for hazardous environments. From modular devices to integrated safety solutions, we help reduce costs, increase uptime, and protect your workforce.

L111 Loudspeaker System

Eaton’s FHF-BT Loudspeaker System is an intrinsically safe and cost-efficient solution for speech, signaling, and prestart warnings. This robust, modular, and scalable system is designed to cover long distances and can be seamlessly integrated into our Shaft Signaling System for communication between each level and the surface. It also supports communication along underground galleries and belt conveyors.

Equipped with two powerful speakers, it effectively withstands ambient noise and maximizes sound coverage, ensuring clear and reliable communication in any environment.

crouse-hinds-fhf-bt-lv30-and-l11-h10-loudspeaker-system.jpg

Features & Benefits

  • Modular system design tailored for flexibility and efficiency
  • 4-wire system connectable by cable glands or plug and socket
  • Modular system with up to 40 loudspeakers per section and up to 6 sections
  • Battery-buffered loudspeaker ensures continuous operation during power failures
  • Scalable system with up to 32 loudspeaker systems, connectible  to the WL200 main unit in the control room

 

       

  • Two integrated loudspeakers and a microphone with adjustable volume and high volume availability (105dB)
  • Monitored system line
  • Easy installation and system setup with efficient 4-wire technology
  • Continuous communication including in the presence of high methane gas concentration and power shutdowns.
crouse-hinds-fhf-bt-L112-and-L111-certs.jpg

WL200 Dispatcher System

Eaton’s FHF-BT WL200 Dispatcher System for underground communication is designed to streamline and enhance your communication infrastructure by organizing loudspeaker, telephone, and wireless systems seamlessly. This advanced system offers a multitude of communication options and combinations:

  • Authorized communication between each line from the operator desk at the surface.
  • Direct communication from the central desk to the lines and vice versa.
  • General messages to the entire mine (all lines) from the control desk. 
  • General announcements or flashlight alarm signals to individual lines, groups of lines, or the entire mine.
  • Connect single communication lines into a complete, cohesive network.

 

crouse-hinds-fhf-bt-wl200-dispatcher-system.jpg

Features & Benefits

  • The WL200 dispatching system can connect loudspeaker systems with telephone and wireless (MR90) communication systems
  • Individual communication lines can be seamlessly integrated into a comprehensive network
  • Central unit with advanced SCADA system and fully programmable
  • Coupling units for highest protection class: I M1 Ex ia I Ma
  • Seamless integration with third-party systems

       

  • 32 pre-defined alarm announcements
  • Voice recording of communication lines
  • Enhancement of underground safety by consistent communication concept 
  • System expandable by use of an expansion rack
crouse-hinds-fhf-bt-wl200-certs.jpg

iVT3 Intrinsically Safe Telephone

Eaton’s FHF-BT iVT3 is an intrinsically safe analogue telephone system, designed for reliability and safety. It can be enhanced with additional features such as external loudspeakers and signaling devices for call signals and alarm announcements, with the capability to cover distances up to 12 km.

The system includes battery-buffered telephones, ensuring continuous communication even in high methane gas (CH4) concentrations and during power shutdowns.

crouse-hinds-fhf-bt-ivt3-system.jpg

Features & Benefits

  • Long connection distance up to 12 km for superior coverage
  • Long battery lifetime up to 1 year
  • Rechargeable battery available
  • Intrinsically safe analogue telephone, achieved by the use of telephone couplers
  • Corrosion-free plastic housing
  • Variable power supply options include a 9VDC/15Ah battery module or a local power supply with buffering through a rechargeable battery module
  • LC display for operating support and easy setup 
  • Available in multiple languages

 

       

  • Robust construction with a stainless-steel keyboard
  • Effortless menu navigation with 5 function keys
  • Convenient dialling options, including normal dialling, redialling, and phone book access, for seamless communication
  • Handset and hands-free mode available
  • Flexible volume control of handset and external loudspeaker 
  • Fully intrinsically safe telephone solution
crouse-hinds-fhf-bt-ivt3-certs.jpg