Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

170M3622

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 550A, 200 kAIC, None, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3622
EAN
5027590448734
UPC
051712799119
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
230000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
1*

Vientituotteen tekniset tiedot