Select your location

AFDD+ Arc fault detection device
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
81 Results
Sort by
Arc Fault Detection Device, 2 poles, B10A, 10mA, type AC. (AFDD-10/2/B/001)
Arc Fault Detection Device, 2 poles, B10A, 10mA, type A. AFDD-10/2/B/001-A
Arc Fault Detection Device, 2 poles, B10A, 10mA, KV, type A. AFDD-10/2/B/001-LI/A
Arc Fault Detection Device, 2 poles, B10A, 30mA, type AC. (AFDD-10/2/B/003)
Arc Fault Detection Device, 2 poles, B10A, 30mA, type A. (AFDD-10/2/B/003-A)
Arc Fault Detection Device, 2 poles, B10A, 30mA, KV, type A. (AFDD-10/2/B/003-LI/A)
Arc Fault Detection Device, 2 poles, C10A, 10mA, type AC. AFDD-10/2/C/001
Arc Fault Detection Device, 2 poles, C10A, 10mA, type A. (AFDD-10/2/C/001-A)
Arc Fault Detection Device, 2 poles, C10A, 10mA, KV, type A. (AFDD-10/2/C/001-LI/A)
Arc Fault Detection Device, 2 poles, C10A, 30mA, type AC. (AFDD-10/2/C/003)
Arc Fault Detection Device, 2 poles, C10A, 30mA, type A. (AFDD-10/2/C/003-A)
Arc Fault Detection Device, 2 poles, C10A, 30mA, KV, type A. (AFDD-10/2/C/003-LI/A)
Arc Fault Detection Device, 2 poles, B13A, 10mA, type AC. AFDD-13/2/B/001
Arc Fault Detection Device, 2 poles, B13A, 10mA, type A. (AFDD-13/2/B/001-A)
Arc Fault Detection Device, 2 poles, B13A, 10mA, KV, type A. (AFDD-13/2/B/001-LI/A)
Arc Fault Detection Device, 2 poles, B13A, 30mA, type AC. (AFDD-13/2/B/003)
Arc Fault Detection Device, 2 poles, B13A, 30mA, type A. (AFDD-13/2/B/003-A)
Arc Fault Detection Device, 2 poles, B13A, 30mA, KV, type A. (AFDD-13/2/B/003-LI/A)
Arc Fault Detection Device, 2 poles, C13A, 10mA, type AC. (AFDD-13/2/C/001)
Arc Fault Detection Device, 2 poles, C13A, 10mA, type A. (AFDD-13/2/C/001-A)
Arc Fault Detection Device, 2 poles, C13A, 10mA, KV, type A. (AFDD-13/2/C/001-LI/A)
Arc Fault Detection Device, 2 poles, C13A, 30mA, type AC. (AFDD-13/2/C/003)
Arc Fault Detection Device, 2 poles, C13A, 30mA, type A. (AFDD-13/2/C/003-A)
Arc Fault Detection Device, 2 poles, C13A, 30mA, KV, type A. (AFDD-13/2/C/003-LI/A)
Arc Fault Detection Device, 2 poles, B15A-OL, 10mA, type A. (AFDD-15/2/B/001-A-OL)
Arc Fault Detection Device, 2 poles, B15A-OL, 10mA, KV, type A. (AFDD-15/2/B/001-LI/A-OL)
Arc Fault Detection Device, 2 poles, B15A-OL, 30mA, type AC. (AFDD-15/2/B/003-OL)
Arc Fault Detection Device, 2 poles, B15A-OL, 30mA, type A. (AFDD-15/2/B/003-A-OL)
Arc Fault Detection Device, 2 poles, B15A-OL, 30mA, KV, type A. (AFDD-15/2/B/003-LI/A-OL)
Arc Fault Detection Device, 2 poles, C15A-OL, 10mA, type AC. (AFDD-15/2/C/001-OL)