Recherche de connaissances
Télécharger le document () de 20
Original equipment differentials

Suretrac limited slip differential

The Suretrac performs like an open differential under "normal" conditions, and automatically transfers torque to the wheel with better traction when conditions warrant. The Suretrac limited slip differential responds instantly to torque feedback, anytime, at any speed. Suretrac reduces one wheel spin-outs from disabling the vehicle and also limits shock loads on drive train components to extend their life.

Suretrac transfers torque flow by combining conventional type differential components with additional friction packs. The special coated friction plates react to movement between the gears and the differential case. The wheel with the least traction is locked and power is transferred to the wheel that has the best traction.

Automatic
Instant, smooth response
Durable
Reduces drive train shock
Applications
Heavy-duty trucks, tractors, military vehicles

Caractéristiques principales

  • Smooth automatic operation
  • Reduced drive train shock load
  • Extreme durability
  • Significant reduction in tire wear

Suretrac GA and GS

Two rugged and durable versions are available. The Suretrac GA series consists of standard type differential gears and spider shafts, a series of friction and reaction plates, and actuators. The plates are compressed by the actuators as they separate due to the ramp angle mesh with the spider shafts.
Suretrac differential expanded

Spécifications

Typical applications: 

  • Wheel Loaders
  • Armored Trucks
  • Articulated Trucks
  • Agriculture Tractors
  • On/Off Highway Trucks
  • Single Engine Scrapers
  • Military Vehicles
Liens de téléchargement
X
Download Close