Télécharger le document () de 20
Fuse holders, clips and accessories

HMX Fuse holder

Eaton Bussmann series HMX is a panel mount fuse holder intended for mounting Eaton's AMX family of bolt down fuses. They are available with an optional cover for isolation purposes.

Technical data sheets

HMX: 53 x 30.5 x 25.8 mm Fuse holder

 

Spécifications
Part number Voltage rating  Current  rating  Operating temperature
HMX-111 100 Vac/Vdc up to 200 A -40 °C to +125 °C
Liens de téléchargement
X
Download Close