Télécharger le document () de 20

133038
Model Code: XMI63/3+4/135/08/F+W/E+O-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZM63, 3/4p, fixed/withdrawable, EVEN+OPPO, WxD=1350x800mm, special color

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133038
Model Code
XMI63/3+4/135/08/F+W/E+O-SOND-RAL*
Product Length/Depth
650 mm
Product Height
60 mm
Product Width
1350 mm
Product Weight
38.5 kg
Compliances
RoHS conform

Spécifications du produit

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Other

Exporter les spécifications du produit