Télécharger le document () de 20

151677
Model Code: XPIXBCB-E-06

Eaton xEnergy Main LV systems LV switchgear. Partition, IZMX16 connection-/busbar back area, EVEN, W=600mm

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151677
Model Code
XPIXBCB-E-06
EAN
4015081484652
Product Length/Depth
1000 mm
Product Height
50 mm
Product Width
400 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Spécifications du produit

Construction type
Individual part
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 2b
Internal separation form 4b

Exporter les spécifications du produit