Télécharger le document () de 20

177283
Model Code: XTSZDSKV4R-H1625W995

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=1625x995mm, IP42, grey

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177283
Model Code
XTSZDSKV4R-H1625W995
EAN
4015081717361
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
995 mm
Product Weight
31.1 kg
Compliances
RoHS conform

Spécifications du produit

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Exporter les spécifications du produit