Recherche de connaissances
Télécharger le document () de 20

293500
Model Code: BPZ-FS-600/2-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x600mm, white

Spécifications générales

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293500
Model Code
BPZ-FS-600/2-W
EAN
4015082935009
Product Length/Depth
20 mm
Product Height
205 mm
Product Width
605 mm
Product Weight
2 kg
Compliances
RoHS conform

Delivery program

Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Front/rear section for base
Other
Accessory
Application
Plinth
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Unit type
Modular system
Surface finishing
With powder coating
Mounting method
Surface mounting
Floor standing distribution board
Material
Sheet steel
Degree of protection
IP30
Suitable for width
600 mm

Additional information

Functions
Additional equipment
Special features
1 cover for front or back incl. mounting accessories
Used with
Accessory consideration
Floor-standing enclosures
Accessory
Service distribution board IVS

Exporter les spécifications du produit

Remarque : L’absence d’un ou plusieurs fichiers dans un ficher .zip téléchargé peut être causée par l’absence de prise en charge du type de fichier pour un téléchargement groupé.