Télécharger le document () de 20

531044FULL-0077
Model Code: SO/A/SW/10C/AT (ANTI TAMPER)

Eaton, Alarms & signalling devices, Fulleon, Solex Xenon beacon, Amber lens, Shallow white (FW) base, Anti-tamper, 10Cd, (SO/A/SW/10C/AT (ANTI TAMPER))

Spécifications générales

Product Name
Eaton Solex Xenon fire alarm beacon
Catalog Number
531044FULL-0077
Model Code
SO/A/SW/10C/AT (ANTI TAMPER)
EAN
8714112069207
Product Length/Depth
65 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.15 kg
Compliances
CE marking

Appearance

Lens color
Orange
Color housing
White
Light color
Amber
Product branding
Eaton

Environmental

Degree of protection (IP)
IP54

Installation

Construction material
PC
Mounting Method
Surface mounting
Cable entry
Rear
Mounting position
Wall surface (internal)
Wall (weatherproof)

Operating Conditions

System typology
Conventional (Non-addressable)
Addressing mode
Hard addressing
Lamp holder
Other
Voltage type
DC

Performance

Lamp type
Incandescent lamp
Integrated function
Flashlight

Exporter les spécifications du produit