Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Xenon sounder beacon, 9-60V DC, Grey Base, Red Lens (AS/N/SV/SB/9-60/G/RL)
| Product Name | 
                                                Eaton Asserta Industrial sounder
                                             | 
| Catalog Number | 
                                                7092279FUL-0167
                                             | 
| EAN | 
                                                4015081799220
                                             | 
| Product Length/Depth | 
                                                119 mm
                                             | 
| Product Height | 
                                                137 mm
                                             | 
| Product Width | 
                                                136 mm
                                             | 
| Product Weight | 
                                                0.43 kg
                                             | 
| Compliances | 
                                                EN
                                             | 
| Lens color | 
                                                Red
                                             | 
| Color housing | 
                                                Grey
                                             | 
| Light color | 
                                                Red
                                             | 
| Product branding | 
                                                Eaton
                                             | 
| Degree of protection | 
                                                IP66
                                             | 
| Construction material | 
                                                ABS/FR
                                             | 
| Mounting Method | 
                                                Surface mounting
                                             | 
| Cable entry | 
                                                M20 hole
                                             | 
| Suitable for | 
                                                Wall Mounting  Ceiling Mounting | 
| Addressing mode | 
                                                Hard addressing
                                             | 
| Type of current | 
                                                DC
                                             | 
| Lamp type | 
                                                Xenon
                                             | 
| Type of acoustic signal | 
                                                Pulse tone/continuous tone
                                             | 
| Type of acoustic signal device | 
                                                Siren
                                             | 
| Tones | 
                                                32
                                             | 
| Voice tones | 
                                                No
                                             |