La photo est représentative
Download
Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 20A, Through feed, 2-wire, 3-pole, Brass contacts, 60 Hz, Style 2, 1 HP, Copper-free alum, Single-gang, Factory sealed, 3/4", Delayed action circuit breaking, 125-250 Vac/18 Vdc
Product Name |
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
|
Catalog Number |
CPS152 211
|
UPC |
782274181608
|
Product Length/Depth |
3.5 in
|
Product Height |
6.72 in
|
Product Width |
8 in
|
Product Weight |
7.1 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
Special features |
Factory sealed
|
Type |
Delayed action circuit breaking
|
Amperage Rating |
20A
|
Voltage rating |
125-250 Vac/18 Vdc
|
Contact material |
Brass
|
Back box style |
Through feed
|
Configuration |
Two-wire, three-pole
|
Frequency rating |
60 Hz
|
Grounding style |
Style 2
|
Horsepower |
1 hp
|
Material |
Copper-free aluminum
|
Number of gangs |
Single-gang
|
Trade size |
3/4"
|