La photo est représentative
Download
Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 250 A, AC 690 V, NH1, 3P, IEC, 185 mm busbar, screw terminals with M10 Screws
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBF1330M1
|
EAN |
5027590335515
|
Product Length/Depth |
675 mm
|
Product Height |
162 mm
|
Product Width |
103 mm
|
Product Weight |
2497 g
|
Compliances |
CE
|
Certifications |
IEC 60269-1
IEC 60269-2 |
Voltage rating |
690
|
Number of poles |
Three-pole
|
Mounting method |
Busbar
|
Assistance de la part d’Eaton
Des questions sur ce produit?
0 800 336 858