La photo est représentative
Download
Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 1600 A, AC 400 V, NH4a, AC22B, 3P, IEC, plate mounting, 3-phase simultaneous switching
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBH4O3TM2-16
|
EAN |
5027590368957
|
Product Length/Depth |
140 mm
|
Product Height |
324 mm
|
Product Width |
250 mm
|
Product Weight |
1275 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Amperage Rating |
1600 A
|
Voltage rating |
690
|
Number of poles |
Three-pole
|
Assistance de la part d’Eaton
Des questions sur ce produit?
0 800 336 858