Front mount receptacle, IP40, size 1, 7 female contacts; JBXER1G07FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXER1G07FSNDSR
|
| Product Length/Depth |
18.7 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
9.46 g
|
| Compliances |
UL 1977
|