Download document () of 20
We make what matters work

IP65LEDEX3HCGL

i-P65, Exit sign, 20m viewing distance, Double sided, CGLine + technology, LED, Maintained operation, IP65, 148lm, 3 hour duration

General specifications

Product Name
Eaton i-P65 SC Emergency Luminaire
Catalog Number
IP65LEDEX3HCGL
EAN
5018987195942
Product Length/Depth
263 mm
Product Height
142 mm
Product Width
165 mm
Product Weight
0.8 kg
Certifications
CE

Applications

Mounting Method
Ceiling surface mounting
Outdoor use compliance
True
Type of indicator
Single/double-sided

Electrical specifications

Battery quality
NiCd
Connection type
Screw connection
Explosion protected
False
Power supply system
Peripheral (individual battery)
Protection class
I
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Voltage type
AC
Wiring system
Continuous circuit/emergency circuit

General specifications

Function
Escape route lighting/signage
Kind of luminaire
Exit sign luminaire
Labelling type
Sticker
Light distributor
Focal lens
Luminaire With Limited Surface Temperature, Sign D
True
Mode
Maintained (M)
Pictogram included
False
With remote switch connection
True

Housing specifications

Color housing
Grey
Degree of protection
IP65
Impact strength
IK10
Material cover
Plastic, transparent
Material housing
Plastic

Light source specifications

Color of light
White
Color rendering index (CRI)
70-79
Energy efficiency class
A
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Lamp holder
None
Lamp type
LED not exchangeable
Reserve-polarity protected
True
With light source
True
Rated Luminous Flux Acc. IEC 62722-2-1
148 lm
Lamp power
1 W

Monitoring options

Monitoring equipment
Safety module for monitoring (central feeded system)

Testing systems

Testing system
CGLine +

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.