Download document () of 20
We make what matters work

MDLWLS-RPT-J

JSB Wireless Module Repeater

General specifications

Product Name
Eaton Wireless SC Emergency lighting system
Catalog Number
MDLWLS-RPT-J
EAN
3660191823429
Product Length/Depth
40.4 mm
Product Height
22 mm
Product Width
44.4 mm
Product Weight
0.024 kg
Compliances
CE marking

Monitoring modules specifications

Degree of protection
IP20
SIL (IEC 61508)
None
Supply voltage - max
240 V
Supply voltage - min
220 V
Supply voltage at AC, 50 Hz - max
240
Supply voltage at AC, 50 Hz - min
220

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.