Download document () of 20

USBINT2

Eaton, Addressable, Installation Accessories, Programmer, EN54 Systems, Panel/Interface Programmer

General specifications

Product Name
Eaton Addressable USB interface
Catalog Number
USBINT2
EAN
5018987027601
Product Length/Depth
28 mm
Product Height
51 mm
Product Width
86 mm
Product Weight
0.239 kg
Compliances
EN
Certifications
Not Applicable

More additional specifications

Material
Plastic
Type of accessory/spare part
Diagnostic/Installation tool

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4