Download document () of 20

E1012-112

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, 1/0-3/0 AWG, Black, Solder, Brass contacts, Female, Reinforced thermoplastic, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-112
UPC
662275125880
Product Length/Depth
3.86 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
1/0-3/0 AWG
Connection type
Solder
Gender
Female
Material
Reinforced thermoplastic
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.