Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Magnetics (inductors & transformers)

26 Watt PoE Transformer

Eaton's PoE (PD) forward transformers are IEEE 802.3af-compliant for Power over Ethernet (Poe) applications. Product offers much needed 1500 isolation voltage between primary and seconday windings. Eaton's 26 W PoE forward transformers are suitable for many applications in UPSs, VoiP phones, wireless LAN access points, bluetooth access points and network cameras. Recently, 26 W PoE transformers are gaining more popularity in the industrial connectivity revolution, where PoE switchers are used to connect many remote devices, using exiting LAN infrastructure, avoiding additonal installation and maintenance cost otherwise requiered by conventional high power industrial infrastructure. Eaton's 26 W PoE forward transformers also offer very low leakage and highest possible power density. 26 W PoE is conveniently packaged in tape and reel per EIA standards.

IEEE 802.3af-compliant for Power over Ethernet applications
Low leakage current and 1500 V winding isolation
Forward topology and configurable to meet various customer needs for computing and industrial applications

Solusi elektronik otomotif

Perlindungan sirkuit, magnet daya, dan komponen elektronik superkapasitor yang dirancang untuk aplikasi otomotif.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close