Download document () of 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XN300 I/O system

Our ultra-compact, slice-based XN300 I/O system with push-in connectors and high connection density can be used as a local I/O level for the Eaton XC300 PLC or, via gateways, as a remote I/O level in CAN and EtherCAT networks. In combination with our HMI/PLC products, it enables modern automation solutions for the production of standard machines. Various models and the application-oriented functions of the I/O modules increase flexibility, reduce equipment costs and enable customized system solutions while keeping the footprint to a minimum. The user-friendly installation of the cutting-edge I/O slices simplifies handling and enables the I/O block and the sensors and actuators to be pre-assembled. The plug-in connections and the clear signal assignment simplify commissioning and extend the functionality of the system, enabling it to meet the specific requirements of the machine-building sector.

 
 
Space-saving design:
Up to 20 channels on a surface of 12.5x102mm
Flexible applications:
Local I/O for the XC300 or remote I/O in CAN and EtherCAT networks
Quick and easy installation:
Block pre-assembly with up to 32 modules and plug-in wiring

Fitur utama

  • Modular I/O system
  • Various I/O functions are available
  • Can be used as a local or remote I/O
  • Compact design
  • Pluggable connection level with push-in technology
  • Tool-free installation
  • Gateways for CAN and EtherCAT communication
  • Marine approvals
 
 

Easy and flexible installation

The XN300 modules can be easily installed on DIN rails by means of a locking hook – no additional tools required. This simplifies installation and enables the rapid replacement of individual modules. To get the system operational, all you need to do is to plug the cables into the push-in connector.

High modularity with a small footprint

The possibility of combining different modules as required turns the XN300 into the ideal system solution for a broad range of applications. The basic product portfolio also includes gateway modules that support all Eaton I/O system components. Digital modules, which can be used both as input/output and relay modules, enable multiple application options. Analog input/output and multi-functional modules, which can perform mixed functions, are also available. Technology modules, which can, for example, be used for weighing, counting or to drive motors, further expand the scope of application.

Top performance

Via the CANopen and EtherCAT gateway, the XN300 can be integrated at fieldbus level to create powerful systems that meet the requirements of demanding applications. High-speed backplane communication links enables reaction times of less than 1 ms and a maximum number of 640 channels. EtherCAT communication allows for maximum machine productivity, making your application both efficient and future-proof.

XN300-Assist

The XN300-Assist software tool supports the planning and commissioning of the XN300 modules. In addition to online features, such as the reading and setting of signal states and parameters, important auxiliary functions, including a validity check, can be performed offline.

Applications with maximum flexibility

In combination with our powerful XC300 modular PLC, the XN300 system enables you to quickly and effectively implement compact automation solutions. Thanks to its CAN and EtherCAT interfaces, the XC300 can be used as a local or remote I/O to support the implementation of universal solutions based on the XN300 system.

System solutions based on EtherCAT

Today’s challenges for machine and system builders and how Eaton’s EtherCAT solutions can help you to face them

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close