Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Electrical accessories

The Eaton B-Line series electrical accessories are designed for surface metal raceway, lighting and cable supports. These time-saving products are ideal for electrical accessories include: 

  • Channel hangers
  • Fixture hangers
  • End caps
  • Connection end caps
  • Strut splices
  • Channel and box connectors
  • Closure strips
  • Outlet boxes
  • Conduit connection plates
  • Universal junction boxes and hubs
  • Strut joiners

Surface raceways

U.L. listed, Eaton B-Line series surface raceways meet the requirements of the National Electrical Code, Article 384. In addition to a raceway system, the channel provides structural support.

Cable supports

B-Line series electrical accessories include a full range of clamps and saddles in porcelain, thermoplastic elastomer. The Insulclamp cable clamps and porcelain saddles come complete with electro-plated steel clamps and hardware. 

Fittings ideal to use with strut raceway

If a ceiling grid is present or needed, why not use it as a raceway? Instead of creating a brand-new raceway system, Eaton can help incorporate your wire pathways into B-Line series strut channel structure.
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

Materials and finishes 

High-quality materials and processes go into the making of B-Line series electrical accessories. The following materials and finishes are typical, unless otherwise noted in the B-Line series strut system catalog, electrical accessories section.

Materials

  • Steel made from low-carbon steel strips or plates
  • Porcelain saddles manufactured using a dry process and are white glazed (porcelain dielectric strength: 50 volts per mil)

Finishes

  • Plain (ASTM A1011 33,000 psi minimum yield)
  • Electro-plated zinc (ASTM B633 Type III)
  • Dura Green
  • Pre-galvanized (ASTM B653)
  • Yellow zinc chromate (ASTM B633 SC# Type II)

For additional information on materials, finishes, loads, selection charts and specifications, view or download the Eaton B-Line series strut system catalog.

Fluorescent fixture / channel hangers

Hanger without stud

  • B616-9/16
  • B616-7/8
  • B616A-22A-9/16
  • B616A-22A-7/8

Hanger with stud

Allows more than 1/2" space between channel and fixture.

  • B616S-9/16
  • B616S-7/8
  • B616S-22A-9/16
  • B616S-22A-7/8

Hanger with knockout

Allows more than 1/2" space between channel and fixture.

  • B616G-9/16

Channel hangers

Use with 3/8" & 1/2" ATR conduit.

  • B215S and B216S
  • B241S

Swivel channel connector

Swings 15-degrees in 360-degree plane.

  • B390S and B390BX

H.I.D fixture hanger

Swings 15-degrees in 360-degree plane.

  • B465

Fixture nuts with or w/o studs

  • Without stud (shown):  B436 
  • With stud:  B436S 

B460 series fixture hanger

Allows more than 1/2" space between channel and fixture.

  • For B22, B24, B26 and B32 channel,
    use model: B460-22
  • For B12 channel,
    use model: B460-12
  • For B11 channel, use B460-11

B464 series fixture hanger

Allows more than 1/8" space between channel and fixture.

  • For B32 channel, use model: B464-32
  • For B22, B24, and B26 channel, use model: B464-22
  • For B12 channel, use B464-12
  • For B11 channel, use B464-11

Snap closure strips and outlet boxes

Snap closure strip

For use on 1-5/8" wide channel.  Refer to B-Line strut catalog for fill charts. Standard length of 120" (3.05m).

  • B217-20 series 
    • 20 gauge material
    • Available in Dura Green, galvanized and yellow zinc
  • B217-24 series
    • 24 gauge material
    • Available in Dura Green, galvanized and yellow zinc
  • B217P series
    • Available in green or gray plastic

B516 series snap-in outlet box

  • Provided with #10-32 tapped hole for grounding strap
  • Duplex cover plate included
  • Receptacle not furnished
  • Requires ground wire installation for use with UL listed channel raceway system

 

B516S series outlet box

  • Duplex cover plate included
  • Receptacle not furnished

 

End cap solutions 

X-type end caps

Available in 12 gauge material in zinc, Dura Green, hot dip galvanized and stainless steel.

  • For B42 channel, use B203
  • For B54 channel, use B204
  • For B22 channel, use B205
  • For B32 channel, use B206
  • For B52 channel, use B220
  • For B12 channel, use B221
  • For B11 channel, use B222
  • For B24 channel, use B223 

End caps

Available in 12 gauge material in zinc and Dura Green finishes.

  • For B52 channel, use B283
  • For B54 and B56 channel, use B2584
  • For B22 channel, use B285
  • For B24 and B26 channel, use B286

Connection end caps

  • For use with B32 channel
    • B392-32-1/2
    • B392-32-3/4
  • For use with B22 channel
    • B392-22-1/2
    • B392-22-3/4
    • B392-22-1

Connection end caps

  • For use with B12 channel
    • B392-12-1/2
    • B392-12-3/4
    • B392-12-1
  • For use with B11 channel
    • B392-11-1/2
    • B392-11-3/4
    • B392-11-1

Junction boxes

B718 series universal junction box

For user with B22, B24 and B26 channel.  Assemble B719 hubs into B718 square knockouts.

  • B718-1
  • B718-2
  • B718-3
  • B718-4
  • Hub: B719

B518 series universal junction box and hubs

See the B-Line series strut catalog for selection guide and channel connection kits.

  • B518-1
  • B518-2
  • B518-3
  • B518-4

Strut joiners

B766 series straight strut joiners

  • For B11 channel, use B766-11
  • For B12 channel, use B766-12
  • For B22 and B24 channel, use B766-22
  • For B26 channel, use B766-26
  • For B32 channel, use B766-32
  • For B42 channel, use B766-42
  • For B52 and B52 channel, use B766-52
  • For B766-56 channel, use B766-56

B767 series 90-degree elbow strut joiners

  • For B11 channel, use B767-11
  • For B12 channel, use B767-12
  • For B22 and B24 channel, use B767-22
  • For B26 channel, use B767-26
  • For B32 channel, use B767-32
  • For B42 channel, use B767-42
  • For B52 and B54 channel, use B767-52
  • For B56 channel, use B767-56

B768 series tee strut joiner

  • For B11 channel, use B768-11
  • For B12 channel, use B768-12
  • For B22 and B24 channel, use B768-22
  • For B26 channel, use B768-26
  • For B32 channel, use B768-32
  • For B42 channel, use B768-42
  • For B52 and B54 channel, use B768-52
  • For B56 channel, use B768-56

B769 series cross strut joiners

  • For B11 channel, use B769-11
  • For B12 channel, use B769-12
  • For B22 and B24 channel, use B769-22
  • For B26 channel, use B769-26
  • For B32 channel, use B769-32
  • For B42 channel, use B769-42
  • For B52 and B54 channel, use B769-52
  • For B56 channel, use B769-56 

B166 series four hole splice clevis

  • For B11 channel, use B166-11
  • For B12 channel, use B166-12
  • For B22, B24 and B26 channel, use B166-22
  • For B32 channel, use B166-32
  • For B42 channel, use B166-42 
  • For B52, B54 and B56 channel, use B166-52

B166-46 series four hole splice clevis 

  • For B11 channel, use B166-46-11
  • For B12 channel, use B166-46-12
  • For B22, B24 and B26 channel, use B166-46-22
  • For B32 channel, use B166-46-32
  • For B42 channel, use B166-46-42
  • For B52, B54 and B56 channel, use B166-46-52

B619 knock-out plate 

Requires ground wire for use with UL listed channel raceway system

B589 spacer clevis

Can be used with B393-1 wiring stud

B560 fiber wire retainer

Installation aid for retaining wires before installing snap closure strip

B393-1 wiring stud

Requires ground wire for use with UL listed channel raceway system

B166CL splice clevis clip

Use to cover gap between strut

B617 shoulder bolt

Available in standard zinc finish

Swivel hangers

B446A series swivel hangers (female only)

  • B446A-3/8
  • B446A-1/2

B446B series swivel hangers
(male only)

  • B446B-3/8
  • B446B-1/2

B446C series swivel hangers (female/female)

  • B466C-3/8
  • B466C-1/2

B446 series swivel hangers (female/male)

  • B446-3/8
  • B446-1/2

Insulclamp cable clamps

  • Replaces porcelain clamps
  • Thermoplastic elastomer has dielectric strength of 640 volts/mil
  • Flame retardant one-piece design for easy assembly
  • Hardware is non-ferrous and helps prevent magnetic induction
  • Models: B4060, B4061, B4062, B4063. B4064, B4065, B4066, B4067, B4068, B4069, B4070, B4071, B4072, B4073, B4074, B4075, B4076, B4077, B4078, B4079, B4080, B4081, B4082, B4083, B4084, B4085, B4086, B4087, B4088, B4089, B4090, B4091, B4092, B4093

 

Tautan Unduh
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.