Knowledge Search
Download document () of 20
Automatic self-cleaning

Model 2596 - 10 to 16 Inches cast version

Eaton’s Model 2596 Automatic Self-cleaning Cast Pipeline Strainers are available in 10”, 12”, 14” and 16” sizes. The Model 2596 is recognized across
industries for its continuous flow, simplified maintenance, and worry-free operation.

Technology
Backwashing
Material
Cast ductile iron
Flow Rate
up to 6,500 gpm (1,476 m³/h)

Core features

  • Flow rates up to 7,000 gpm (1590 m3/hr)
  • A broad selection of screen options
  • Automatic backwashing for operator-free service and minimal backwash effluent
  • Exclusive idL Shaft Seal for long-lasting leak free service life
  • Unitized modular assembly for easy maintenance
  • Cast ductile iron construction

How It Works - Model 2596 Automatic Self-Cleaning strainer - Eaton Filtration

The Model 2596 automatic self-cleaning strainer, designed for the continuous removal of entrained solids from liquids in pipeline systems, is available in sizes 2" through 8" in cast construction and 10" through 60" in fabricated construction. Design and construction are in general accordance with ASME Sec. VIII, Div. 1. A wide range of screen designs and perforation/mesh sizes are available, as well as custom designs and exotic materials.

Specifications

Cv factors*

Size Value Size Value
2" 78 14" 4150
3" 163 16" 5100
4" 295 18" 6900
6" 580 20" 8100
8" 1150 24" 10100
10" 2050 30" 16900
12" 3050    
* For water with clean, perforated basket

Specifications

Approximate Dimensions (inches)
Approximate Weight (lb)
A B C D E F G J K M P L Dry Wet Cover
10” 38 1⁄4 19 3⁄4 35 3⁄4 64 3⁄4 90 8 9⁄16 2 7⁄8 10 11⁄16 12 1⁄2 24 1⁄2 1,840 2,615 705
12” 36 1⁄4 19 3⁄4 35 3⁄4 64 3⁄4 90 8 9⁄16 2 7⁄8 10 11⁄16 12 1⁄2 24 1⁄2 1,880 2,675 705
14” 44 22 1⁄16 42 5⁄16 76 1⁄2 112 8 9⁄16 2 7⁄8 10 7⁄8 13 1⁄2 29 5⁄8 2,810 4,360 1,050
16” 44 22 1⁄16 42 5⁄16 76 1⁄2 112 8 9⁄16 2 7⁄8 10 7⁄8 13 1⁄2 29 5⁄8 2,850 4,400 1,050
Model 2596 10-16 Inch Drawing A.JPG
Model 2596 10-16 Inch Drawing B.JPG
Download Links
X
Download Close