資料をダウンロードする () の 20
IT機器製品の配電

Eaton Switched Rack PDU

Eaton Switched Rack PDU models allow lights-out control of devices including switching devices powered across multiple ePDUs. They include IEC Class 1 (1%) billing grade accuracy, an advanced hot-swap meter with LCD pixel display showing V, W, A and kWh, and the ability to daisy chain 8 ePDUs to share the same network connection and IP address.

Switch outlets

Securely allows remote control and remote rebooting

Network connectivity & LCD

Eaton Switched ePDU provides network connectivity and advanced LCD for easier configuration.ePDU G3 has Hot-Swap network components – update or change without changing the outlet state.

Current Metering

Input and Phase Metering, Circuit Breaker Current Metering
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close