資料をダウンロードする () の 20
Fuse accessories

HTC-60M PCB fuse block

Eaton’s HTC-60M fuse holders are PCB board mounted fuse blocks for 5x20 mm ferrule fuses. This is a RoHS compliant fuse accessory.

PCB mounted fuse holder
For 5 mm x 20 mm fuses
Rated up to 6.3 A
仕様
For detailed specification information, please refer to the data sheet.
Product
code
UL 4248  rating (A) UL 4248  rating (V) IEC 60127-6 rating (A) IEC 60127-6 rating (V)
HTC-60M 20 250 6.3 250
ダウンロードリンク
X
Download Close