資料をダウンロードする () の 20

Eaton Supercapacitor back-up power solution

Eaton supercapacitors with UPS for complete back-up power

Eaton Supercapacitor back-up power solution

Eaton Supercapacitors, when deployed in an Eaton UPS, provide an ideal solution for short back-up times and high temperature environments. Complementing Eaton’s range of mission-critical, back-up power solutions, Eaton’s supercapacitors give more choice, peace of mind and lower costs.

More choice in back-up power, exclusively from Eaton.

Eaton’s range of mission-critical back-up power solutions, including Eaton Supercapacitor, is the widest, most economical and most reliable set of solutions available. It is manufactured entirely in-house – from UPSs to supercapacitor modules – by Eaton for your complete peace of mind.

Peace of mind from reliable back-up where you need it.

When protecting loads from the most common power quality problems and black-outs for short periods of time, Eaton Supercapacitors are the ideal, reliable solution for manufacturing, healthcare, data center and infrastructure applications. Eaton Supercapacitor back-up power solution is a perfect solution for applications where traditional battery backed solutions cannot be used, such as in high-temperature operating environments where Eaton Supercapacitors can withstand temperature ranges from -40° to +65°C.

Lower costs make Eaton the economical alternative.

The unique characteristics of the Eaton Supercapacitors combine to make them the most economical alternative for your back-up power solution.

It offers:

  • Reduced CAPEX due to longer lifetime, lower infrastructure costs and greater scalability
  • Lower operating costs due to minimal maintenance or spare parts being required
  • Complete peace of mind due to the reliability, quality and seamless, validated integration with Eaton UPSs.

Eaton Supercapacitor back-up power solution is available for:

Eaton 93PS
Learn more about
Eaton 93PS UPS
Eaton 93PM
Learn more about
Eaton 93PM UPS
Power Xpert 9395P
Learn more about
Power Xpert 9395P UPS

Resources