Redapt 90 degree and In-Line series of explosion-proof swivel adaptors provide a method of matching electrical thread forms on hazardous area approved equipment.
Ensuring the integrity and Ex approval of the installation is maintained, the range's swivel feature enables a full 360 degree choice of cable entry/exit positions. Providing greater flexibility for installers to run cable in any direction making installation in confined or difficult situations much easier.
The cable entry can be aligned without the over or under torque compromise imposed by the direction of the cable. Redapt swivel adaptors are designed for hazardous area applications are certified to protection concepts Exd "Flameproof" and Exe "Increased Safety" for use in Zone 1 and Zone 2 applications.
Download products datasheets for certifications & compliances information, product coding and thread dimensions below.
Please consider TA-U, TC-U, TD-U, TP-U, TQ-U & TR-U series for certified products replacing FA, FC, FD, FP, FQ & FR Raxton ranges.
검색 "" 일치하는 문서나 제품이 없습니다.