문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Connect Wiring System - Rapid fit connector

The Connect Wiring System is a simple to use solution that saves time and cuts the cost of installation, whilst providing future maintenance and flexibility benefits. Ideal for today's fast-paced project requirements.

Each light specified with the Connect system is fitted with an integral panel mounted socket. A pre-fabricated lead kit, consisting of a T-connector plus 3 or 5 metres of 4 core LSOH cable fitted with a connector at each end, rapidly links standard or emergency converted luminaires together.

Future maintenance or reconfiguration is straightforward, with luminaires simply plugged in and out of the circuit. If time and cost is paramount, the Connect Wiring System is an indispensable option. To support with your installation, we have partnered with a nationwide network of key stockists providing a high level of local availability. 

Ease of installation
Simple design to minimise installation time
Security
Reassuring safe, self locking connectors
Variety
For standard and emergency converted lights

Solution suitability with bespoke opportunities

Suitable for use with compatible Eaton’s recessed fluorescent standard mains and emergency converted luminaires, as a standard option. Alternatively, the Connect Wiring for dimming or intelligent lighting systems are available on request. Contact our technical support department for details.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Simplifying the installation of lighting controls

Plug and lead kits with T-connector with LSOH cable as standard.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
사양

Part Numbers

Description  Cat No  Weight (kg)
3m lead with 4 pole plugs and ‘T’ connector  CL43 0.45
5m lead with 4 pole plugs and ‘T’ connector  CL45  1.15

Technical specification

Materials • Plug and T-connector - injection moulded thermoplastic material, finish black, with nickel plated brass contacts
• Cable - 4 core, 1.5mm2 low smoke zero halogen (LSOH) sheathed, finished white
Installation Notes • Panel mounted 4 pole male GST plug is fitted to each luminaire specified with Connect Wiring System
• Each luminaire is also fitted internally with a terminal block to facilitate mains power connection for start of run. Alternatively, a lead kit can be used to supply mains power from a proprietary connection box (by others)
• Pre-fabricated lead kits are available with 3m or 5m of cable, with GST 4 pole male and female connector plugs fitted at either end. Kit also contains a GST T-connector with 4 pole male connector input and 2 x 4 pole female connector outputs
• T-connector is plugged into socket on luminaire
• 3m or 5m lead is plugged into T-connector on first luminaire and linked to T-connector on next luminaire, etc
• T-connector and plug have self-latching lock mechanism to prevent accidental disconnection. Requires tool to unlatch
• The final luminaire on the circuit can have the lead plugged directly into the luminaire socket, or a T-connector can be fitted to aid future expansion
• T-connectors, plugs, sockets and cable are rated for a maximum load of 16A
• System components are rated to be plugged in or out under load
Options • Suitable for use with compatible Eaton’s recessed fluorescent standard mains and emergency converted luminaires, as a standard option
• Connect Wiring for dimming or intelligent lighting systems are available on request. Contact our technical support and application department for details 
System Components • Luminaires
Compatible recessed fluorescent standard mains and emergency converted luminaires fitted with an integral panel mounted socket. To specify luminaires, add the suffix ‘CX’. A comprehensive list of luminaires suitable for use with the Connect Wiring System can be provided by contacting our technical support and application department
• Plug and Lead Kit
Interconnecting kit, comprising 3m or 5m x 4 core, 1.5mm2 LSOH cable fitted with 2 plugs, plus T-connector
Specification To specify state: Rapid fit, 4 pole luminaire wiring system, featuring panel mount socket fitted integral to luminaire and interconnecting lead kits, comprising LSOH cable with plug in connectors at each end plus luminaire T-connector for continuous wiring, with self latching lock mechanism, as Eaton’s Connect Wiring System, part no. ________
다운로드 링크
X
Download Close