The microwave detector provides occupancy/motion detection with simple adjustment of the detection range, time out and switching light level. This discrete detector is usually already supplied integrated into our luminaires.
Our custom design solutions also help you to maximise the use of space and enhance the user experience, whilst ensuring compliance with all relevant safety legislation.
Power Supply: | 230V (+6%/-10%) 50/60Hz |
Max load: | 400W Inductive |
Power consumption: | <1W |
HF transmitter output: | 5.8GHz <10mW ISM Band |
Range: | Up to 5m |
Photoelectric switch: | 2 to 30 lux |
Time setting | 5 sec to 25 min |
Ambient temperature range: | -10 to + 50°C (The luminaire ambient operating temperature may be more restricted) |
Housing material: | UV stable Polycarbonate |
Time delay: | 5 secs to 25 minutes |
Diameter detection range: | 1m to 8m detection range (360° subject to mounting orientation) |
Lux switching: | 2 to 30 lux for twilight operation subject to mounting and luminaire compatibility |