지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Pauluhn DLLA Hazardous Area Linear LED Light Fixtures

The Crouse-Hinds series Pauluhn DLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting on land-based and offshore drilling platforms.  Available in 2 foot and 4 foot versions with 4,000 lumens and 8,000 lumens respectively, the Pauluhn DLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options.

The Pauluhn DLLA is the ideal lighting solution for high vibration, impact and hose down areas in drilling applications.

The DLLA is also is available with a self-contained battery system for emergency lighting applications.

Durability
Stands up to vibration and hose down
Reliability
60,000 hours at 55°C ambient
Efficiency
Up to 130 lumens per watt

Certifications and compliances

NEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 4X, IP66
  • Marine and wet locations

UL standards

  • UL844 – Electrical Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels
  • UL924 – Emergency Lighting

CSA standard

  • C22.2 No. 137

Additional certifications

  • ABS design assessed

Design features

  • Single model certified for use in Class I, Division 2 and Class II, Division 1 harsh and hazardous applications
  • Industry-leading efficacy: up to 120 LPW
  • 60,000 hour lifetime at 55°C ambient
  • -40°C to +65°C ambient operating temperature (standard model)
  • Low profile (less than 3" height) – perfect for mounting in confined or low height areas
  • Versatile ceiling/swivel, wall, flush, pole and pendant mounting options
  • Easily retrofit to Pauluhn DuraPro and MagnaPro, Rig-A-Lite and Snelson fixtures
  • Wide beam (120°) and narrow beam (80°) optics for uniform illumination
  • Four points of secondary retention
  • 2,000 PSI high pressure hose rated
  • Vibration-, impact- and shock-resistant – passed 5G, 3-axis vibration test  
  • Emergency battery back-up (90 minutes) and surge protection options (up to 10kV)
  • DesignLights Consortium® Qualified (some models are not DLC qualified)

Standard materials

  • Housing – copper-free aluminum; Corro-free epoxy powder coat (optional)
  • Lens – Clear polycarbonate; diffused polycarbonate (optional)

Videos

    Drawings and design support

    사양

    Ordering information – 120-277 VAC; 127-300 VDC models

    DLLA_Catalog_Numbering_System.jpg

    Ordering information – 347-480 VAC models

    DLL-UNV34_Catalog_Numbering_System.jpg

    Ordering information – Emergency battery models

    DLL-EM_Catalog_Numbering_System.jpg
    다운로드 링크
    X
    Download Close