문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Rengo - Modular recessed LED ceiling light

Rengo provides a modern architectural contoured appearance, providing a striking modular fixture and building depth into Eaton’s recessed offering. 

With the excellent distribution of light from the bespoke diffuser, and outputs ranging from 2500 - 7200; these products can service a wide range of end users from commercial office buildings up to high output retail applications.

Performance
High energy efficiency and optical performance
Design
Excellent light transmission & LED source obscurity
Simple & Quick installation
Suitable for exposed 'T' ceilings

Class leading energy performance

Class leading efficacy performance levels are displayed, with performance figures reaching 120Llm/cW, making this a very attractive proposition in todays’ market to meet the demanding energy saving targets many customers are specifying to.

Designed with simple installation in mind

Created with installation in mind, the Rengo is suitable for exposed 'T' ceilings, with side support arms for ‘draw up’ applications available to order. The standard bearer arms accommodate 20mm to 62mm supporting grid heights. The side cat flap is also included for ease of access to electrical terminations for rapid installation as a time-saving solution.

One light, one fixing, one flexible solution

The Rengo portfolio also includes a fully integral LED emergency conversion, 3 hour duration. The CG Line+ self-test emergency variants are also available, reducing maintenance costs and offering ease of compliance with testing requirements.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
사양

Part numbers

Variant  Cat No   Lumen Output (lm)  Wattage (W)   Efficacy  (Llm/ cW)  Weight (kg)  Emergency Cat No  Weight (kg)
Standard 2500  REN66254KZ  2715 23.9 113.6 4.09 ELREN66254KZ  4.79
Standard 3300  REN66334KZ  3431 31.9 107.4 4.09 ELREN66334KZ  4.79
Standard 4500  REN66454KZ  4572 38.3 119.5 4.09 ELREN66454KZ  4.79
Standard 6000  REN66604KZ  6121 54.7 112.0 4.09 ELREN66604KZ  4.79
Standard 7200  REN66724KZ  7270 69.4 104.8 4.09 ELREN66724KZ  4.79
For DALI Dimming option replace character Z with DD , e.g. REN66254KZ becomes REN66254KDD
Emergency versions also available with automatic test functionality, e.g. CG Line+
Llm/cW = luminaire lumens per circuit watt      

Technical specification

Light Engine and Control Gear Options • High Output, high efficacy LED chip set optimised for recessed panel options
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - Full steel box construction powder coated in RAL9016 finish
• Diffuser - Polycarbonate
Options • Fully integral LED emergency conversion, 3 hour duration
• CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
Installation Notes • Suitable for exposed ‘T’ ceilings, concealed fix
• Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required)
• Standard bearer arms accommodate 20mm to 62mm supporting grid heights
• Refer to technical support for further information on bracket options and ceiling compatibility
• Side cat flap for ease of access to electrical terminations for rapid installation
• Terminal block with 2 x 2.5mm2 cable capacity
• Fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1 - refer to lighting design guide on page 468
Specification To specify state: Recessed aesthetic profile LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with UV stabilised polycarbonate diffuser and high efficiency LED modules, Eaton’s Rengo range part no _________ 
다운로드 링크
X
Download Close