The office is redefined by Eaton’s Terzetto™ range of luminaires. Performance-leading efficiency combined with clean looks makes this adaptable range of LED luminaires the perfect choice in today’s demanding office environment.
The unique combination of optical control achieved by OptoUndulant™
technology with a fully adaptable exposed ‘T’ and metal pan ceilings, Terzetto™ integration is guaranteed in a wide range of applications.
With over 100 years experience, Eaton has a range of lighting products to suit every application. The Terzetto is one of our extensive recessed portfolios, providing solutions for office and commercial environments.
| LED | |||||||
| Variant | Lumen Output | Wattage (w) | Llm/cW | Cat No | Weight (kg) | Emergency Cat No | Weight (kg) |
| 600x600 | |||||||
| 4000 | 4644 | 44.4 | 104.4 | TER664004KZ | 5.1 | ELTER664004KZ | 5.5 |
| 3000 | 3437 | 31.7 | 108.4 | TER663004KZ | 5.1 | ELTER663004KZ | 5.5 |
| 2000 | 2246 | 20.4 | 110.0 | TER662004KZ | 5.1 | ELTER662004KZ | 5.5 |
| 600x300 | |||||||
| 2500 | 2249 | 25.3 | 88.9 | TER632504KZ | 3.2 | ELTER632504KZ | 3.6 |
| 2000 | 2114 | 23.6 | 89.7 | TER632004KZ | 3.2 | ELTER632004KZ | 3.6 |
| 1500 | 1558 | 17.1 | 91.4 | TER631504KZ | 3.2 | ELTER631504KZ | 3.6 |
| 1200x300 | |||||||
| 4000 | 4061 | 41.6 | 97.5 | TER134004KZ | 7.1 | ELTER134004KZ | 7.5 |
| 3000 | 3189 | 31.8 | 100.1 | TER133004KZ | 7.1 | ELTER133004KZ | 7.5 |
| 2000 | 2072 | 20.5 | 101.0 | TER132004KZ | 7.1 | ELTER132004KZ | 7.5 |
| For DALI Dimming option replace character Z with DD, e.g. TER664004KZ becomes TER664004KDD | |||||||
| For DALI EM PRO emergency options add character P as a suffix, e.g. ELTER664004KDD becomes ELTER664004DDP | |||||||
| Emergency versions also available with automatic test functionality, e.g. CGLine+ | |||||||
| For further information, contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com | |||||||
| Llm/cW = luminaire lumens per circuit watt | |||||||
| Module 600 | |||||||
| 600 x 600 | 600 x 300 | 1200 x 300 | |||||
| LED (OptoUndulantTM) | 44w 4644lm | 25w 2249lm | 41w 4061lm | ||||
| LED (OptoUndulantTM) | 31w 3437lm | 23w 2114lm | 31w 3189lm | ||||
| LED (OptoUndulantTM) | 20w 2246lm | 17w 1558lm | 20w 2072lm | ||||
| Light Engine and Control Gear Options | • LED - high output, high efficiency LED chip set optimised for maximum efficacy • Energy efficient fixed output control gear as standard |
| Materials | • Diffuser - OptoUndulantTM and opalised diffusers - high transmission, TPa rated and building regulations part B compliant • Anodised aluminium frame detail for strength and modern aesthetic looks • Housing - mild steel construction for rigidity, powder coated RAL9016 (other colours on application) • Internal balanced white diffuse reflector for even output |
| Installation Notes | • Fully adaptable luminaires suitable for exposed ‘T’ and lay-in applications • For ceiling compatibility refer to installation guide on page 66 • Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required) • Optional brackets allow for direct mounting in metal pan ceiling types such as SAS330 • Standard bearer arms accommodate 20mm to 62mm supporting grid heights • Refer to technical support for further information on bracket options and ceiling compatibility • Bypass air handling slots as standard • Terminal block with 2 x 2.5mm² cable capacity per termination • Louvre/Panel frame assembly retained by positive locating frame and spring steel clips, fitted with hanging strap for hands free re-lamping (T5) • Supplied complete with lamps • Fused as standard • Aids lighting scheme design to comply with BS EN 12464-1 |
| Options | • Fully integral LED emergency conversion, 3 hour duration • EasiCheck and Intellem self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • Intelligent lighting system controls with mini sensor head and DALI ballast (ISM part code prefix added to DALI variants) • Air handling with air bypass slots do not compromise performance whilst allowing a capacity of up to 25 l/s • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
| Specification | To specify state: Recessed LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with Opto-undulantTM panel centre optic, retained on spring clips, hinged opalised TPa rated polycarbonate optical side panels and high efficiency LED modules, LED emergency option with unique lens optic delivering 10m x 10m distribution, Eaton’s TerzettoTM range part no _________ |