문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

3-5051-004A
모델 코드: DM1-354D5NB-S20S-EM

Eaton DM1 Variable frequency drive, 600 V AC, 3-phase, 4.5 A, 2.2 kW, IP20/NEMA0, 7-digital display assembly, Setpoint potentiometer, Brake chopper, FS2

일반 규범

Product Name
Eaton DM1 Variable frequency drive
Catalog Number
3-5051-004A
Model Code
DM1-354D5NB-S20S-EM
EAN
4015081981083
Product Length/Depth
180 mm
Product Height
220 mm
Product Width
109 mm
Product Weight
2.6 kg
Certifications
UkrSEPRO
RoHS, ISO 9001
UL
IEC/EN 61800-3
UL 508C
Certified by UL for use in Canada
CSA-C22.2 No. 274-13
CE
UL File No.: E134360
C-Tick
CSA-C22.2 No. 274-17
UL Listed
UL Category Control No.: NMMS, NMMS7
IEC/EN 61800-5-1
IEC/EN61800-3
IEC/EN 61800-2
CUL
UL report applies to both US and Canada
EAC
CE marking
IEC/EN61800-5

일반

Air volume capacity
64 m³/h
Communication interface
SmartWire-DT, optional
DeviceNet, optional
Modbus TCP, built in
PROFIBUS, optional
Ethernet IP, built in
BACnet TCP
Modbus RTU, built in
BACnet MS/TP, built in
CANopen®, optional
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Features
Temperature-controlled fan
Parameterization: Keypad
Parameterization: Power Xpert inControl
Parameterization: Fieldbus
Fitted with:
7-digital display assembly
Internal DC link
Brake chopper
IGBT inverter
Setpoint potentiometer
Control unit
PC connection
Frame size
FS2
Mounting position
Vertical
Number of slots
1 (expansion)
Overvoltage category
III
Pollution degree
2
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Shock resistance
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
Suitable for
Branch circuits, (UL/CSA)

기후 환경 조건

Altitude
Max. 1000 m
Max. 3000 m
Max. 2000 m for Corner Grounded TN Systems
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

주 회로

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Input current ILN at 110% overload
7 A
Input current ILN at 150% overload
4.2 A
Mains current distortion
40 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
525 V
Mains voltage - max
600 V
Operating mode
Torque regulation
PM motors
Speed control with slip compensation
U/f control
Sensorless vector control (SLV)
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
600 V AC, 3-phase
Overload current IL at 110% overload
8.25 A
Overload current IL at 150% overload
6.75 A
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
7.5 A
Rated operational current (Ie) at 150% overload
4.5 A
Rated operational power at 600 V, 50 Hz, 3-phase
2.2 kW
Rated operational power at 600 V, 50 Hz, 3-phase, 110% overload
4 kW
Rated operational voltage
600 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
600 V

모터 정격

Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
3.9 A
Assigned motor current IM at 600 V, 60 Hz, 110% overload
6.1 A
Assigned motor power at 575/600 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase, 110 % overload
5 HP

제동 기능

Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 %, DC - Main circuit

제어 회로

Number of inputs (analog)
1
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of relay outputs
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA options incl.)

설계 검증

Equipment heat dissipation, current-dependent Pvid
140 W
Rated operational current for specified heat dissipation (In)
7.5 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

제품 사양 내보내기

참고: ZIP 다운로드에 파일이 없는 경우 해당 파일 형식은 대량 다운로드에서 지원되지 않습니다.