Download document () of 20
We make what matters work*
Power metering and power monitoring equipment and software

Power Xpert enhanced meter display

New generation industrial touch panel combines data acquisition with advanced graphical display.

Ideal for field instrument configuration, data visualization including ITIC curves, data collection and alarm monitoring, integrated getaway functionality (protocol conversion and pass through) with 4GB data logging, the Power Xpert enhanced meter display with gateway (PX-EMD-G) offers enhanced graphical views of your power quality, and complete control of your data.

Core features

  • Aggregate visual data for multiple meters, supports up to 100 devices on Modbus TCP, and up to 64 devices on Modbus RTU
  • Optional gateway version includes data logging and protocol conversion
  • Cybersecure, no internet connection required and no web browser updates
  • 7 inch fast-response touch screen for configuration and parameter visualization
  • ¼ DIN 92x92mm mounting for easy retro fit
  • No predetermined cable length limit for meter connection
  • Two ethernet ports and two RS485 ports for upstream and downstream communications
  • Non-volatile storage for configuration and data storage
  • Configuration and parameter visualization via serial communication, daisy chain architecture compatible

Save money

Allows the purchase of multiple meter transducers only, with one monitor to access multiple meters. If you have been using a local display and a gateway, The PXEMD removes the need for an additional component, terminations, training, configuration and maintenance.

Integrates with several meters

This 7-inch meter display integrates seamlessly with the Power Xpert energy meter and the Power Xpert 350. It gives you control, data display, aggregation and advanced graphical views including the ITIC voltage disturbance curve to detect and capture sags, swells, transients, harmonics and flicker.

See more meters that you need

Modbus RTU allows connection of up to 64 devices and with Modbus TCP, connect up to 100 devices; together allowing a total of 164 devices.

Flexible – now and into the future

The software and adding gateway functionality are field upgradable so the Power Xpert enhanced meter display can accommodate you as you grow.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

1-844-435-8982